2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

16106-2TW-SS50

Expand Table
EN
1/5
Sales Part
PN
Material Type
MAT
Inlet Connection Size
IC [Tulli]
Inlet Thread Type
THD
Inlet Male/Female
TT
Screen Mesh Size
MS
Screen Mesh Wire Dia.
MSD [Tulli]
Screen Mesh Opening
MO [Tulli]
Outlet Connection Size
OIC [Tulli]
Outlet Thread Type
OTHD
Outlet Male/Female
OTT
Min Pressure
MINP [psi]
Max Pressure
MAXP [psi]
Pipe Plug Hex.
PIPEHEX [Tulli]
Pipe Plug Size
PPS [Tulli]
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
16106-1-1/2TW-SS80
316 Stainless Steel
1 1/2
NPT
Female
80
0.0055
0.007
1 1/2
NPT
Female
-
200
1 1/16
3/4
16106-1-1/2TW-B100
Brass
1 1/2
NPT
Female
100
0.0045
0.006
1 1/2
NPT
Female
-
200
1 1/16
3/4
16106-1-1/2TW-SS100
316 Stainless Steel
1 1/2
NPT
Female
100
0.0045
0.006
1 1/2
NPT
Female
-
200
1 1/16
3/4
16106-1-1/2TW-B200
Brass
1 1/2
NPT
Female
40 x 200 DW
0.007 x 0.005
0.003
1 1/2
NPT
Female
-
200
1 1/16
3/4
16106-1-1/2TW-SS200
316 Stainless Steel
1 1/2
NPT
Female
40 x 200 DW
0.007 x 0.005
0.003
1 1/2
NPT
Female
-
200
1 1/16
3/4
16106-2TW-B16
Brass
2
NPT
Female
16
0.016
0.045
2
NPT
Female
-
200
1 1/16
3/4
16106-2TW-SS16
316 Stainless Steel
2
NPT
Female
16
0.016
0.045
2
NPT
Female
-
200
1 1/16
3/4
16106-2TW-B30
Brass
2
NPT
Female
30
0.012
0.021
2
NPT
Female
-
200
1 1/16
3/4
16106-2TW-SS30
316 Stainless Steel
2
NPT
Female
30
0.012
0.021
2
NPT
Female
-
200
1 1/16
3/4
16106-2TW-B50
Brass
2
NPT
Female
50
0.009
0.011
2
NPT
Female
-
200
1 1/16
3/4
16106-2TW-SS50
316 Stainless Steel
2
NPT
Female
50
0.009
0.011
2
NPT
Female
-
200
1 1/16
3/4
16106-2TW-B80
Brass
2
NPT
Female
80
0.0055
0.007
2
NPT
Female
-
200
1 1/16
3/4
16106-2TW-SS80
316 Stainless Steel
2
NPT
Female
80
0.0055
0.007
2
NPT
Female
-
200
1 1/16
3/4
16106-2TW-B100
Brass
2
NPT
Female
100
0.0045
0.006
2
NPT
Female
-
200
1 1/16
3/4
16106-2TW-SS100
316 Stainless Steel
2
NPT
Female
100
0.0045
0.006
2
NPT
Female
-
200
1 1/16
3/4
16106-2TW-B200
Brass
2
NPT
Female
40 x 200 DW
0.007 x 0.005
0.003
2
NPT
Female
-
200
1 1/16
3/4
16106-2TW-SS200
316 Stainless Steel
2
NPT
Female
40 x 200 DW
0.007 x 0.005
0.003
2
NPT
Female
-
200
1 1/16
3/4
16106-2-1/2TW-B16
Brass
2 1/2
NPT
Female
16
0.016
0.045
2 1/2
NPT
Female
-
200
1 1/16
3/4
16106-2-1/2TW-SS16
316 Stainless Steel
2 1/2
NPT
Female
16
0.016
0.045
2 1/2
NPT
Female
-
200
1 1/16
3/4
Näytä pakattu näyttö (36 tuotteet)
Tilausnumero16106-2TW-SS50
ShorttextStrainer
Viimeisin muutos22.08.2025 06:36:49
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties